To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

SC/APC to ST/UPC 9/125 Single Mode Simplex Fiber Patch Cable, LSZH, OS2, 5 Meter

SKU FCA-S2SZ-SCASTU-05M
QTY available 17
Quantity Price
1 - 24 $8.49
25 - 49 $8.07
50 - 99 $7.64
100 + Call Us
Price $8.49

All Prices are in US Dollars and do not include duties



With SC to ST connectors, the FCA-S2SZ-SCASTU-05M fiber patch cable from L-com is ready for deployment in any single mode OS2 9/125 network. This single mode, simplex fiber cable is comprised of corning optical fiber with ceramic connectors. The L-com FCA-S2SZ-SCASTU-05M has connectors that utilize an APC (Angled Physical Contact) polish to an UPC (Ultra Physical Contact) Polish. The FCA-S2SZ-SCASTU-05M has a yellow, Low Smoke Zero Halogen rated jacket. The FCA-S2SZ-SCASTU-05M from L-com is one of thousands of fiber optic products that are in-stock and ready to ship today.

Features
  • Connector 1: Simplex SC/APC
  • Connector 2: Simplex ST/UPC
  • 9/125 Single mode OS2
  • Ceramic Ferrules
  • Corning Fiber and Cladding
  • APC to UPC Polish
  • LSZH (Low Smoke Zero Halogen) Jacket
  • Immune to Electrical Interference
  • 100% Optically Inspected and Tested for Insertion Loss

Application
  • Fiber Network Deployments
  • Fast Ethernet
  • Gigabit Ethernet
  • Server Farms
  • FTTX