Fiber Optic Outdoor patch cable, Simplex SMF(G.657.A2), Mini-IP SC/APC to single SC/APC with 5.0mm LSZH jacket, 10M

SKU FOC04D3015N10M
QTY available 5
Quantity Price
1 + $36.79
Price $36.79

All Prices are in US Dollars and do not include duties



The L-com FOC04D3015N10M series is an Outdoor Patch Cord SC/APC - Mini IP(SC/APC) SM G657A2 Simplex 5.0mm LSZH, 10m, break out 0.5M, 2.0mm Single-ended. The L-com FOC04D3015N10M SC/APC Mini IP(SC/APC) SM G657A2 patch cord is best suited for harsh enviroments, including FTTX and outside plant applications. The L-com FOC04D3015N10M multi-purpose outdoor SC/APC Mini IP(SC/APC) SM G657A2 patch cord is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Multi-purpose outdoor rated patch cord
  • Compatible with H-Optic and OptiTap®
  • IP 68 rated
  • All weather and UV resistant
  • No installation tools required

Application
  • FTTX
  • Broadcasting
  • Cell Tower
  • Security
  • Control Automation
  • Industrial
  • outside plant applications