SA3179/1 Solder Socket For Standard Series 400 Series And 4000 Series Connector Bodies (10 Pack)

SKU SA3179/1
QTY available 10
Quantity Price
1 + $16.55
Price $16.55

All Prices are in US Dollars and do not include duties



Bulgin's SA3179/1 is a solder socket from L-com applicable for industrial, commercial, marine, wastewater, medical, agriculture, recreation and leisure, food processing and consumer electronic. This socket has 10-contacts and solder type termination. The IP68 rated solder socket is designed to operate within a temperature range of -40 to 120 deg C. This UL-certified solder socket has a maximum voltage of 160 V. Make your online purchase right now to take advantage of our same-day shipping.

The maximum cable acceptance of this solder socket is 7 mm with UL94V0 flammability rating. This SA3179/1 socket from L-com is made of polycarbonate and has copper alloy contact material with gold plating. Additional dimensions and specifications for this solder pin are on our downloadable PDF datasheet above.

L-com is where to buy a solder socket for quick shipment worldwide because this is only one of more than a million parts/components we have available. Our expert technical support and knowledgeable sales team can assist you in obtaining the socket that meets your needs. Our UL-certified solder socket is in stock and ships the same day from our United States warehouse.


Features
  • Crimp or Solder Plugs and Sockets
  • Gold Plated
  • Current Ratings: 5A, 50V (12 Way), 1A, 50V (25 way)


Documents and Resources