RT-SMA Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, .100 inch, LMR-100

SKU LCCN45897
QTY available 2
Quantity Price
1 + $19.59
Price $19.59

All Prices are in US Dollars and do not include duties



L-com's LCCN45897 , SMA, Standard, Connector is part of our full line of RF components available for same-day shipping. This connector has a reverse thread, also known as a left-handed thread, for connector keying. Our SMA male connector operates up to a maximum frequency of 12.4 GHz. Our reverse thread SMA male connector LCCN45897 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 12.4 GHz
  • Gold Plated Contact
  • Contact plating according to MIL-G-45204
  • Reverse Thread

Application
  • General Purpose Test
  • Custom Cable Assemblies


Documents and Resources