RS485 to duplex fiber SC Media Converter, 2km reach over MMF 1310nm supporting Profibus

SKU FOACCVSPESC020
QTY available 5
Quantity Price
1 - 4 $375.72
5 - 9 $360.69
10 - 24 $345.66
25 + Call Us
Price $375.72

All Prices are in US Dollars and do not include duties



The L-com FOACCVSPESC020 is a RS485 to duplex SC connector fiber media supporting a 2km reach over multimode fiber, operating at 1310nm supporting Profibus. The FOACCVSPESC020 features 12/24/48VDC Redundant dual power Inputs and is Protocol transparent, suitable for PROFIBUS and all RS485 operations. The L-com FOACCVSPESC020 supports baud rates from 9.6kbps to 12Mbps, and has an operating temperature range of -10 to 60°C. The FOACCVSPESC020 features a hardened housing with IP30 protection, suitable for DIN-rail mounting. The L-com FOACCVSPESC020 is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Protocol transparent, suitable for PROFIBUS and all RS485 operations
  • Supports bauds rates from 9.6kbps to 12Mbps
  • Extends serial transmission up to 2km over multimode fiber
  • Supports relay output for power or link failure warning
  • Operating Temperature range:-10 to 60°C
  • IP30 Fanless, DIN-Rail design for industrial deployments

Application
  • Industrial automation
  • Discrete manufacturing
  • High volume production
  • Automotive manufacturing
  • Stamping and plastic injection molding
  • Packaging
  • Food and Beverage


Documents and Resources