RS232/422/485 to duplex fiber SC Media Converter, 20km reach over SMF 1310nm

SKU FOACCVSC020B
QTY available 5
Quantity Price
1 + $488.58
Price $488.58

All Prices are in US Dollars and do not include duties



The L-com FOACCVSC020B is a RS232/422/485 to duplex SC connector fiber media supporting a 20km reach over single mode fiber, operating at 1310nm. The FOACCVSC020B features 12/24/48VDC Redundant dual power Inputs and is Protocol transparent, suitable for all serial transmission protocols (RS485/422/232). The L-com FOACCVSC020B supports baud rates from 50 to 1024kbps, and has an operating temperature range of -10 to 60°C. The FOACCVSC020B features a hardened housing with IP30 protection, suitable for DIN-rail mounting. The L-com FOACCVSC020B is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Protocol transparent, suitable for all serial transmission protocols (RS485/422/232)
  • Supports bauds rates from 50 to 1024kbps
  • Extends serial transmission up to 20km over single mode fiber
  • Supports relay output for power or link failure warning
  • Operating Temperature range:-10 to 60°C
  • IP30 Fanless, DIN-Rail design for industrial deployments

Application
  • Industrial automation
  • Discrete manufacturing
  • High volume production
  • Automotive manufacturing
  • Stamping and plastic injection molding
  • Packaging
  • Food and Beverage


Documents and Resources