RP SMA Female Connector Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, LMR-100

SKU LCCN45932
QTY available 20
Quantity Price
1 + $43.99
Price $43.99

All Prices are in US Dollars and do not include duties



L-com's LCCN45932 , SMA, Standard, Connector is part of our full line of RF components available for same-day shipping. The female reverse polarity configuration uses a female connector body with a male inner contact pin. Our reverse polarity SMA female connector LCCN45932 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Gold Plated Contact
  • Contact plating according to MIL-G-45204
  • Reverse Polarity

Application
  • General Purpose Test
  • Custom Cable Assemblies


Documents and Resources