RP SMA Female Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .235 inch D Hole

SKU LCCN45933
QTY available 96
Quantity Price
1 + $39.99
Price $39.99

All Prices are in US Dollars and do not include duties



L-com's LCCN45933 , SMA, Standard, Connector is part of our full line of RF components available for same-day shipping. The female reverse polarity configuration uses a female connector body with a male inner contact pin. Our SMA female connector operates up to a maximum frequency of 3 GHz and offers excellent VSWR of 1.21:1. This SMA bulkhead connector allows designers to create external connections on their product enclosures, and can be used in a variety of other rack mount and panel mount applications. Our reverse polarity SMA female bulkhead connector LCCN45933 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 3 GHz
  • Excellent VSWR of 1.21:1
  • Gold Plated Brass Contact
  • 50 µin minimum contact plating
  • Reverse Polarity

Application
  • General Purpose Test
  • Rack and Panel Mount Applications
  • Custom Cable Assemblies


Documents and Resources