Round Simplex Optical Cable, 50/125 OM2, LSZH Rated, 3.0mm, 1KM

SKU FOB-1F3DM2Z-1KM
QTY available 2
Quantity Price
1 + $287.99
Price $287.99

All Prices are in US Dollars and do not include duties



The L-com FOB-1F3DM2Z-1KM is a 1 Kilometer spool of simplex, 50/125 Multimode OM2 fiber optic cable. The FOB-1F3DM2Z-1KM from L-com has a Low Smoke Zero Halogen jacket with a 3.0mm outer diameter. The FOB-1F3DM2Z-1KM uses 900um tight buffered fiber for optical transmission, aramid yarn is used for added strength, and is covered with a PVC Jacket. This type of cable is ideal for use in constructing patch cables, as well as cabling between patch panels or inside buildings. To compliment the FOB-1F3DM2Z-1KM bulk cable, L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. The L-com FOB-1F3DM2Z-1KM is in stock and ready to ship same day, Order Online Today.

Features
  • 1KM Spool
  • 50/125 Multimode OM2 Simplex Cable
  • 3.0mm Diameter Jacket
  • Low Smoke Zero Halogen Jacket
  • Compatible with all standard fiber optic connectors.

Application
  • LAN Backbone
  • Data Centers
  • Fiber Optic Patch Cables
  • FTTH


Documents and Resources