Round Simplex Optical Cable, 50/125 10GB OM3, Riser Rated, 2.0mm

SKU FOB-1F2DM3R-M
QTY available 3000
Quantity Price
1 + $0.13
Price $0.13

All Prices are in US Dollars and do not include duties



The L-com FOB-1F2DM3R-M is a 50/125 10GB Multimode OM3, simplex bulk fiber optic cable sold by the meter. The FOB-1F2DM3R-M from L-com has a riser rated jacket with a 2.0mm outer diameter. The FOB-1F2DM3R-M uses 900um tight buffered fiber for optical transmission, aramid yarn is used for added strength, and covered with a PVC Jacket. This type of cable is ideal for use in constructing patch cables, as well as cabling between patch panels or inside buildings. To compliment the FOB-1F2DM3R-M bulk cable, L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. The L-com FOB-1F2DM3R-M is in stock and ready to ship same day, Order Online Today.

Features
  • 50/125 10GB Multimode OM3 Simplex Cable
  • 2.0mm Diameter Jacket
  • OFNR Riser Rated Jacket
  • Compatible with all standard fiber optic connectors.

Application
  • LAN Backbone
  • Data Centers
  • Fiber Optic Patch Cables
  • FTTH


Documents and Resources