Round Duplex Optical Cable, 9/125 Single Mode, Riser Rated, 2.0mm, 1KM

SKU FOB-2F2DSMR-1KM
QTY available 2
Quantity Price
1 + $550.00
Price $550.00

All Prices are in US Dollars and do not include duties



The L-com FOB-2F2DSMR-1KM is a 1 Kilometer spool of duplex, 9/125 Single mode fiber optic cable. The FOB-2F2DSMR-1KM from L-com has a riser rated jacket with a 2.0mm outer diameter. The FOB-2F2DSMR-1KM uses 900um tight buffered fiber for optical transmission, aramid yarn is used for added strength, and is covered with a PVC Jacket. This type of cable is ideal for use in constructing patch cables, as well as cabling between patch panels or inside buildings. To compliment the FOB-2F2DSMR-1KM bulk cable, L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. The L-com FOB-2F2DSMR-1KM is in stock and ready to ship same day, Order Online Today.

Features
  • 1KM Spool
  • Single Mode 9/125 Duplex Cable
  • 2.0mm Diameter Jacket
  • Riser Rated Jacket
  • Compatible with all standard fiber optic connectors.

Application
  • LAN Backbone
  • Data Centers
  • Fiber Optic Patch Cables
  • FTTH


Documents and Resources