Round Duplex Optical Cable, 50/125 OM2, Riser Rated, 2.0mm, 500 Meters

SKU FOB-2F2DM2R-500M
QTY available 4
Quantity Price
1 + $343.99
Price $343.99

All Prices are in US Dollars and do not include duties



The L-com FOB-2F2DM2R-500M is a 500 meter spool of duplex, 50/125 Multimode OM2 fiber optic cable. The FOB-2F2DM2R-500M from L-com has a riser rated jacket with a 2.0mm outer diameter. The FOB-2F2DM2R-500M uses 900um tight buffered fiber for optical transmission, aramid yarn is used for added strength, and is covered with a PVC Jacket. This type of cable is ideal for use in constructing patch cables, as well as cabling between patch panels or inside buildings. To compliment the FOB-2F2DM2R-500M bulk cable, L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. The L-com FOB-2F2DM2R-500M is in stock and ready to ship same day, Order Online Today.

Features
  • 500 Meter Spool
  • 50/125 Multimode OM2 Duplex Cable
  • 2.0mm Diameter Jacket
  • Riser Rated Jacket
  • Compatible with all standard fiber optic connectors.

Application
  • LAN Backbone
  • Data Centers
  • Fiber Optic Patch Cables
  • FTTH


Documents and Resources