RF PCB Connector, SMA, Male, Up to 18 GHz, End Launch, Straight, 0.062 inch PCB Thickness

SKU RFPCB-SMA-MS18G-38
QTY available 480
Quantity Price
1 + $11.19
Price $11.19

All Prices are in US Dollars and do not include duties



RFPCB-SMA-MS18G-38 SMA male PCB connector available from L-com has a 50 Ohm impedance. This RF connector has an end launch connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. This SMA male connector uses solder as an attachment method. Our SMA male PCB connector provides a minimum frequency of DC and a maximum frequency of 18 GHz. The SMA connector is available in a 0.71-inch length and 0.49-inch width. The L-com SMA male PCB connector has a PTFE dielectric type. This SMA PCB connector has a brass body with gold plating. Our RFPCB-SMA-MS18G-38 SMA connector uses brass contacts and gold plating material. This SMA male PCB radio frequency connector is RoHS and REACH compliant. This L-com SMA male connector will ship the same day as purchased. Our SMA male connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build SMA custom connector cable assemblies that will ship the same day as well. The SMA male connector with 50 Ohm impedance has a weight of 0.0082 lbs. This RF connector has a high-quality construction. The male coaxial connector is capable of operating at temperatures ranging from -65 deg C to 165 deg C. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF that meets your requirements.

Features
  • Max. Operating Frequency 18 GHz
  • Gold Plated Brass Contact

Application
  • General Purpose Test
  • PCB Applications