2 Watt 50ohm BNC plug termination with chain 4GHz VSWR1.2

SKU LCTR6252C
QTY available Call us
Quantity Price
1 - 24 $26.99
25 - 49 $25.91
50 - 99 $25.10
100 + Call Us
Price $26.99

All Prices are in US Dollars and do not include duties



"L-Com’s 2 Watt BNC Plug RF Load Termination LCTR6252C is in stock and ready to ship on the same day of the order. The LCTR6252C operates within a frequency range of DC to 4GHz and 50 ohm impedance. The 4GHz RF load termination with BNC male coaxial interface handles up to 2 Watts (CW) max power. The 50 ohm BNC male connector with maximum 1.2 VSWR comes with a beaded chain.

Contact L-Com’s expert technical support for assistance with the 2watt BNC plug termination or any RF termination. Download our LCTR6252C datasheet with specifications and CAD drawing with dimensions. Our knowledgeable sales team simplifies the purchasing process and ensures that your BNC male termination will be exact to specification.

Also known as an “RF load” or “dummy load” the LCTR6252C straight BNC termination body is made of brass with tri-metal finish. The LCTR6252C from L-Com is perfect for applications where an open coaxial transmission line requires termination. These 4GHz dummy load components are commonly used to terminate couplers, circulators, or switches.

Built to MIL-STD-348, these 2 Watt 50 ohm RF load terminations are ideal for use in RF testing, labs, research institutes, broadcasting and video signal transmissions. Order your 2 Watt BNC Plug Termination LCTR6252C today. There is no MOQ (minimum order quantity) and the product ships same day from our warehouse.

Features
  • DC to 4 GHz Frequency Range
  • 50 Ohm Impendance
  • VSWR 1.2:1 Max
  • Max Power 2 Watts (CW)
  • BNC Male Coaxial Interface
  • Includes Beaded Chain

Application
  • Wireless
  • Video Signal Transmission
  • Radar Systems
  • Test and Measurement
  • Commercial and Military Communication
  • Avionics


Documents and Resources

Key Specifications

Key Specifications

Termination Type
RF Load
Impedance
50 Ohm
Maximum Frequency
4 GHz
Maximum VSWR
1.2:1
Minimum Frequency
DC
Maximum Power
2 Watt
Body Material
Brass
Connector Series
BNC
Connector Gender
Male
Package Family
Coax