2 Watt 50ohm BNC jack termination with chain 4GHz VSWR1.2

SKU LCTR6254C
QTY available 3
Quantity Price
1 + $30.59
Price $30.59

All Prices are in US Dollars and do not include duties



"L-Com’s 2 Watt BNC Jack RF Load Termination LCTR6254C is in stock and ready to ship on the same day of the order. The LCTR6254C operates within a frequency range of DC to 4GHz and 50 ohm impedance. The 4GHz RF load termination with BNC female coaxial interface handles up to 2 Watts (CW) max power. The 50 ohm BNC female connector with maximum 1.2 VSWR comes with a beaded chain.

Contact L-Com’s expert technical support for assistance with the 2watt BNC jack termination or any RF termination. Download our LCTR6254C datasheet with specifications and CAD drawing with dimensions. Our knowledgeable sales team simplifies the purchasing process and ensures that your BNC female termination will be exact to specification.

Also known as an “RF load” or “dummy load” the LCTR6254C straight BNC termination body is made of brass with tri-metal finish. The LCTR6254C from L-Com is perfect for applications where an open coaxial transmission line requires termination. These 4GHz dummy load components are commonly used to terminate couplers, circulators, or switches.

Built to MIL-STD-348, these 2 Watt 50 ohm RF load terminations are ideal for use in RF testing, labs, research institutes, broadcasting and video signal transmissions. Order your 2 Watt BNC Jack Termination LCTR6254C today. There is no MOQ (minimum order quantity) and the product ships same day from our warehouse. "

Features
  • DC to 4 GHz Frequency Range
  • 50 Ohm Impendance
  • VSWR 1.2:1 Max
  • Max Power 2 Watts (CW)
  • BNC Female Coaxial Interface
  • Includes Beaded Chain

Application
  • Wireless
  • Video Signal Transmission
  • Radar Systems
  • Test and Measurement
  • Commercial and Military Communication
  • Avionics


Documents and Resources