Rear Of Panel Back Shell PX0799 Series For Standard Series Front Panel Mounting Power Connectors

SKU PX0799
QTY available 5
Quantity Price
1 + $9.20
Price $9.20

All Prices are in US Dollars and do not include duties



Bulgin's PX0799 is a rear panel back shell for use with standard series front panel mounting connectors. This rear panel back shell is designed to operate within a temperature range of -20 to 70 deg C. Our UL-certified rear panel back shell has a 38.1 mm diameter over coupling ring and a screw type termination. Make your online purchase right now to take advantage of our same-day shipping.

Our Bulgin PX0799 rear panel back shell from L-com is made of polyamide and has brass contact material with nickel plating. The maximum cable acceptance of this rear panel back shell is 8 mm with an UL94HB flammability rating. This IP68 and IP69K-rated rear panel back shell is suitable for industrial, commercial, marine, wastewater, medical, agriculture, recreation and leisure, food processing, and consumer electronic applications. Additional dimensions and specifications for this rear panel back shell are in our downloadable PDF datasheet above.

L-com is where to buy a rear panel back shell for quick shipment worldwide because this is only one of more than a million parts and components we have available. Our expert technical support and knowledgeable sales team can assist you in obtaining the rear panel back shell that meets your needs. Our rear panel back shell is in stock and ships the same day from our United States warehouse.


Features
  • Provides environmental seal to rear of panel
  • Standard cable acceptance 6-8mm, 3.5 to 9mm with alternative glands
  • For use on front panel mounting connectors
  • Replaces mounting nut in panel connector


Documents and Resources