Raceway Ceiling Entry, 14x21mm, Gray

SKU LCSR14X21-CE-G
QTY available 460
Quantity Price
1 + $1.80
Price $1.80

All Prices are in US Dollars and do not include duties



L-com's LCSR14x21-CE-G is a raceway ceiling entry suitable for office, home office, and education applications. Our surface raceway comes in sizes of 14 mm for height and 21 mm for width. This one-piece raceway provides a clean finished appearance to cable installations. It is constructed of eco-friendly PVC and comes in gray.

The LCSR14x21-CE-G surface raceway is a one-piece fitting that provides a clean appearance and cable protection. This gray cable duct fitting from L-com manages transitions smoothly and seamlessly. Additional 14x21mm cable raceway specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

L-com offers an excellent selection of 14x21mm ceiling entry raceways with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect gray PVC raceway for your needs, including more information on related products. One-piece design to protect your cables with an assortment of fittings, colors, and sizes ready to ship. If you have any inquiries about our surface raceway or other components, please contact our experienced technical support and sales teams.


Features
  • MULTIPLE APPLICATIONS: Our surface raceway is suitable for office, home office, and education applications
  • CLEAN APPEARANCE: This cable raceway has a one-piece design that provides a clean finished appearance to cable installations
  • PROTECTION: The PVC raceway is a one-piece fitting that provides a clean appearance and cable protection
  • FLEXIBILITY: This cable duct fitting manages transitions smoothly and seamlessly
  • MATERIAL: It is constructed of eco-friendly PVC

Application
  • Office
  • Home Office
  • Retail
  • Education
  • Industrial