Bulgin’s PX0410/02P/5560 PX0410 series flex cable connector from L-com is intended for use in harsh environments at a variety of power levels and pin counts. This 400 series buccaneer connector includes a 24-AWG conductor and 2 contacts. Our circular power connector accepts cables ranging from 5.5 to 6 mm and can handle voltages of up to 250 V and currents of up to 8 A.
This 24 AWG connector is best suited for a variety of applications, including commercial maritime, transportation, medical, agriculture/food processing, wastewater, and consumer electronics. Our flex cable connector is made of polyamide that meets UL94V-0 flammability requirements. This polyamide connector has a plug contact type and axial screw coupling, allowing you to simply secure the connection.
The Bulgin PX0410/02P/5560 buccaneer circular power connector can resist cold temperatures ranging from -40 to +80°C. Our connector comes with contact insertion and crimp tools, which are available separately. When used with a compatible connector, this PX0410 series flex cable connector is water and dustproof to IP68 standards.
L-com has one of the largest in-stock selections of power connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the PX0410 series flex cable circular power connector that meets your needs.
Features
- Flex Cable Connector
- Water and dustproof to IP68 when mated with compatible connector
- Mate with Inline or Panel Mount Connectors PX0401, PX0411, PX0412, PX0413