Pushbutton Enclosure, 2 Hole, 22.5, Polyester, Gray

SKU LC-PCG-0813-1 B2
QTY available 72
Quantity Price
1 - 9 $71.99
10 - 24 $69.11
25 - 99 $66.23
100 + Call Us
Price $71.99

All Prices are in US Dollars and do not include duties



L-com’s LC-PCG-0813-1 B2 is a control switch box enclosure for 22.5mm devices, intended for both indoor and outdoor use as a pushbutton and operator switch enclosure. This enclosure is made from molded polyester material with a matching cover and is easily punched, cut, or drilled. The switch box enclosure is pre-drilled with 2 hole options. Our pushbutton enclosure is in stock and available for same business day shipping.

Our gray enclosure provides outstanding insulation and protection where equipment may be rinsed or be very wet. The switch box enclosure is available in 80mm width, 130mm height and 85mm depth. L-com’s LC-PCG-0813-1 B2 switch box enclosure is impact and corrosion resistant and is perfect for harsh environments. This 2 hole pushbutton enclosure is suitable for industrial, municipal, medical, campus pushbutton or pilot switch enclosure applications.

L-com has one of the largest in-stock selections of polyester pushbutton enclosures for local, domestic and international orders. We serve the petrochemical, metallurgy, mining, wastewater treatment, automotive, oil and gas industries. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect gray control switch box enclosures as per your requirements.


Features
  • Indoor and Outdoor installations
  • Hot and corrosive environments
  • Operator or pilot type switch installations
  • Holes in the cover allow easy installation of push buttons, switches, and indicating lights

Application
  • Pre-drilled for operator or pilot type switches
  • Available in 1,2,3 or 4 hole options
  • This product is pre-processed with 22.5mm or 30.5mm holes
  • PC/PBT Blend (polycarbonate / polyester blend) is a thermoplastic alloy of amorphous polycarbonate and semi-crystalline polyester. PC/PBT provides a combination of chemical resistance, temperature resistance, and mechanical strength
  • Temperature Range: Continuous -40 to +75. Short Time C -40 to +100 C
  • UL, CE, RoHS Compliant
  • Material Grade Type 4X, Ingress Protection IP67, strength grade IK 08

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov