L-com

BTD-CAT5-P1R Midspan/Injector Kit with 56VDC @ 117.6W Power Supply

  • Picture of BTD-CAT5-P1R Midspan/Injector Kit with 56VDC @ 117.6W Power Supply
Picture of BTD-CAT5-P1R Midspan/Injector Kit with 56VDC @ 117.6W Power Supply
SKU BTD-CAT5-P1R-56118
Available to Ship 171
Quantity Price
1 - 9 $103.99
10 - 24 $101.91
25 - 99 $99.83
100 + Call Us
Price $103.99

All Prices are in US Dollars and do not include duties



The BTD-CAT5-P1R Single-Port CAT-5 Midspan/Injector (also known as PoE Passive Splitter) is a commercial grade Power-over-Ethernet device that provides DC power for one PoE-equipped device. It is compatible with Cisco Aironet® 1100 and 1200 series access points and other equipment supporting reverse polarity PoE pinout (Pins 4 and 5: Power - / Pins 7 and 8: Power +).

Power-over-Ethernet eliminates the need for an AC outlet at each AP location. Only a single Ethernet cable is run to each AP instead of separate power and data cables. The injector is typically installed near the Ethernet hub.

The integral lightning and surge protection individually protects the 4 data lines as well as protection for the power lines. High speed devices clamp any voltage, positive or negative on the wires. The limits are +/- 15 volts on pins, 1, 2, 3, 6 and +/- 58 volts on pins, 4, 5, 7 and 8.

The BTD-CAT5-P1R features shielded RJ45 jacks. This along with the BTD-CAT5-P1R's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the injector housing providing superior grounding.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

This kit includes the injector/tap and a 56VDC @ 117.6W power supply (PS56118-25R).

This unit is also available individually or in the following kits:

Injector Only - BTD-CAT5-P1R
With 48VDC @ 48 Watt Power Supply - BTD-CAT5P1R4848
With 48VDC @ 70 Watt Power Supply - BTD-CAT5P1R4870

For additional information and complete specifications, see the data sheet in the Downloads tab.


Features
  • DIN 3 rail mountable industrial grade case aluminum housing
  • Includes 56VDC @ 117.6 Watt Power Supply
  • Lightning and surge protection on data and power lines
  • Shielded RJ45 jacks EMI noise suppression
  • Compatible with Cisco Aironet® 1100 & 1200 Series APs and other Reverse Polarity PoE equipment

Application
  • Wired switches
  • Wireless LAN access points and bridges
  • IP surveillance cameras
  • VoIP (Voice over Internet Protocol) telephones


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.