Cable Termination Non-Magnetic Straight PCB Mount for 0.047 Cable

SKU LCCN45884
QTY available 25
Quantity Price
1 + $16.79
Price $16.79

All Prices are in US Dollars and do not include duties



Cable Termination Non-Magnetic Straight PCB Mount type Connector LCCN45884 from L-Com is in stock at our warehouse and ready to ship on the same-day of your order. The LCCN45884 is a cable termination Non-magnetic straight PCB mount type Connector compatible with 0.047 cable. These Non-Magnetic Connector frequency ranges from 0-3 GHz with 50 Ohms impedance.

Our RF coaxial connector specialists are available to answer any questions or concerns you have on the LCCN45884 Cable Termination Non-Magnetic Right-Angle PCB Mount. Our Non-magnetic connectors have a susceptibility of around 10⁻⁵, as opposed to 10ˉ² for standard connectors made of brass/nickel materials. As a result, our non-magnetic connectors are transparent to the magnetic field, which means no field distortion and a higher Signal-to-Noise Ratio (SNR).

Contact L-Com’s expert technical support for assistance with the Cable Termination Non-Magnetic straight PCB mount type Connector or any RF coaxial cable connectors or cable assemblies. Download our LCCN45884 datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your cable termination Non-magnetic RF coaxial connector will be exact to your specifications. The target audience for the straight coaxial is for quantum computing, the military and aerospace industries as well as the medical industry including MRI and patient monitoring devices.

The LCCN45884 connector from L-Com uses a dedicated manufacturing process and raw material selection to guarantee the low magnetic susceptibility level of the connectors. The Cable Termination straight RF coax connector is available now from L-Com. We have no MOQ (minimum order quantity) and the connector ships the very same day from our warehouse.

Features
  • Max. Operating Frequency 3 GHz
  • Blind Mate Connector
  • Magnetic Susceptibility 10⁻⁵

Application
  • General Purpose Test
  • Custom Cable Assemblies
  • Medical
  • Military and Aerospace
  • Quantum Computing


Documents and Resources