Patch Cord Single Mode OS2 8 Cores MPO Male to SC/UPC 0.9mm PVC 8 Color 1M

SKU FCA-MMS108D91P
QTY available 20
Quantity Price
1 - 24 $28.19
25 - 49 $26.78
50 - 99 $25.37
100 + Call Us
Price $28.19

All Prices are in US Dollars and do not include duties



The FCA-MMS108D91P from L-com is a 8 fiber MPO Male to 8x SC/UPC Fan-Out cable assembled using 9/125 Single Mode OS2 fiber. The L-com FCA-MMS108D91P Fan-Out assemblies are ideal for making connections within rack mounted or wall mounted fiber enclosures that utilize single fiber connectors. These fan-outs are available in 6, 8, 12, and 24 fiber counts, with the option of .9mm or .25mm jacket diameters. The L-com FCA-MMS108D91P is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • 8 Fiber MPO Male (w/ pins) to 8x SC/UPC Fan-Out
  • .9mm Bare Fibers
  • Single Mode OS2 cabling for aggregation of links
  • Fully compatible with US Conec MTP products

Application
  • Voice/Video/Data
  • LAN
  • Server Farms
  • Data Centers