L-com

Patch Cord Single Mode OS2 24 Cores MPO Male to LC/UPC 0.25mm PVC Color with number ring 0.5M

SKU FCA-MMS124A00P
QTY available 20
Quantity Price
1 - 9 $76.99
10 - 24 $75.45
25 - 99 $73.91
100 + Call Us
Price $76.99

All Prices are in US Dollars and do not include duties



The FCA-MMS124A00P from L-com is a 24 fiber MPO Male to 24x LC/UPC Fan-Out cable assembled using 9/125 Single Mode OS2 fiber. The L-com FCA-MMS124A00P Fan-Out assemblies are ideal for making connections within rack mounted or wall mounted fiber enclosures that utilize single fiber connectors. These fan-outs are available in 6, 8, 12, and 24 fiber counts, with the option of .9mm or .25mm jacket diameters. The L-com FCA-MMS124A00P is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • 24 Fiber MPO Male (w/ pins) to 24x LC/UPC Fan-Out
  • .25mm Bare Fibers
  • Single Mode OS2 cabling for aggregation of links
  • Fully compatible with US Conec MTP products

Application
  • Voice/Video/Data
  • LAN
  • Server Farms
  • Data Centers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.