Passive SM Dual Stage Isolator, Grade P, 1480nm, 1M 900um loose tube, FC/APC, narrow key

Item # PSMDI-P48-191
Availability
10
Price Table
Quantity Price
1 - 9 $263.99
10 - 24 $253.43
25 - 99 $242.87
100 + Call Us
Add to Cart

Description

The L-com PSMDI-P48-191 is a Single Mode Dual Stage Isolator offered in Grade P (Premium). The wavelength is 1480nm with a cabling of 900um diameter and FC/APC, narrow key connectors. The L-com PSMDI-P48-191 features a packaging of 5.5X35mm and fiber length of 1M. The L-com PSMDI-P48-191 is one of thousands of fiber optic products in stock and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Single Mode
  • Dual Stage, Grade P (Premium)
  • 1M, FC /APC
  • Low Insertion Loss
  • High Isolation
Application
  • Optical Amplifier
  • Communication Networks
  • Fiber Sensors
  • Coherent Dedection
  • Research and Development
  • Power Monitoring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov