L-com

Passive DWDM, Plug-In Single LGX Mux, 16 Channels with 100 GHz spacing, starting Ch20 (1561.42nm), LC-APC connectors, Pass & Monitor

SKU PDW1M-16120-NN36
QTY available 4
Quantity Price
1 - 4 $801.43
5 - 9 $785.40
10 - 24 $769.37
25 + Call Us
Price $801.43

All Prices are in US Dollars and do not include duties



L-com's PDW1M-16120-NN36 is a DWDM passive filter with 16 channels and 100GHz spacing. L-com's PDW1M-16120-NN36 is a Plug-In Single LGX with Mux functionality. L-com's PDW1M-16120-NN36 has LC/APC connectors starting at channel 20 (1561.42nm) with Pass & Monitor. An upgrade port is similar to a pass port, with the key difference that it is designed for the addition of remaining DWDM channels in the 1530-1565nm range (C-band). It is used by connecting the common (or line) port from another multiplexer utilizing different wavelengths. The addition of these channels allows for network expansion without interruption of existing connectivity, or additional fiber usage. A monitor port used to analyze or test the power signal coming into or out of a multiplexer, either before it reaches the de-multiplexer (received signal) or as it exits the multiplexer (transmitted signal). L-com's PCW1D-04347-NN36 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • DWDM
  • 100 GHz spacing
  • Plug-In Single LGX Mux
  • 16 channels
  • Starting with channel 20 (1561.42nm)
  • LC/APC, Pass & Monitor

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Inside Plant (ISP) Operation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.