Passive DWDM, Plug-In Single LGX Combo MuxDeMux, 8CH, 100GHz spacing, starting CH20 (1561.42nm), LC/UPC connectors, with EXP & Mon(1%)

SKU PDW1C-08120-NN46
QTY available 4
Quantity Price
1 - 4 $965.00
5 - 9 $926.40
10 - 24 $887.80
25 + Call Us
Price $965.00

All Prices are in US Dollars and do not include duties



The L-COM PDW1C-08120-NN46 is a DWDM Passive Filter with 8 DWDM Channels. The L-COM PDW1C-08120-NN46 is a standard LGX filter with Combo Mux/DeMux functionality.  The L-COM PDW1C-08120-NN46 has 8 DWDM channels: ITU CH20-27 starting with Channel 20 (1561.42nm) and with 100GHz channel spacing. The L-COM PDW1C-08120-NN46 has LC/UPC connectors and has Monitor port option on Mux and Demux. The L-COM PDW1C-08120-NN46 also has an Express Channel for passing all DWDM channels not present on this filter through, making this a great upgradable solution. The L-COM PDW1C-08120-NN46 is a dual fiber filter with one sending muxed signal and the other receiving a composit signal for demuxing. L-COM produces the high quality passive filters that your business can rely on. With products continually in stock and same-day shipping, our expert technical support and knowledgeable sales team can get you to the right parts for the job.

Features
  • Passive
  • DWDM
  • 100GHz spacing
  • LGX Cassette
  • Two Fiber Mux& Demux Combo
  • 8 Channels (20-27)
  • Starting with channel 20 (1561.42nm)
  • LC/UPC connectors
  • Express Channel
  • 1% Monitor option

Application
  • Single Mode Fiber Networking
  • Dual Fiber
  • Side by side Mux and DeMux functions
  • 8 channels
  • Metro transport
  • Regional Distribution
  • Inside Plant (ISP) Operation


Documents and Resources