To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

Passive DWDM, OSP Ring OADM, 1 Channel, 100 GHz spacing, channel 60, SC/APC Connector LGX

SKU PDWMR-01160-195N
QTY available 5
Quantity Price
1 - 9 $124.79
10 - 24 $119.80
25 - 99 $114.81
100 + Call Us
Price $124.79

All Prices are in US Dollars and do not include duties



L-com's PDWMR-01160-195N is a DWDM passive filter with 100GHz spacing and 1 channel which is channel 60. L-com's PDWMR-01160-195N is a LGX filter with SC/APC connector. L-com's PDWMR-01160-195N is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • CWDM
  • 20nm spacing
  • LGX Mux & Demux
  • 8 Channels (skipping 1391-1411nm)
  • Starting with channel 1271nm
  • LC/APC Monitor & Pass

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Documents and Resources