To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Passive DWDM, OSP Ring OADM, 1 Channel, 100 GHz spacing, channel 57, SC/APC Connector LGX

SKU PDWMR-01157-195N
QTY available 5
Quantity Price
1 - 9 $124.79
10 - 24 $119.80
25 - 99 $114.81
100 + Call Us
Price $124.79

All Prices are in US Dollars and do not include duties



L-com's PDWMR-01157-195N is a DWDM passive filter with 100GHz spacing and 1 channel which is channel 57. L-com's PDWMR-01157-195N is a LGX filter with SC/APC connector. L-com's PDWMR-01157-195N is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • CWDM
  • 20nm spacing
  • LGX Mux & Demux
  • 8 Channels (skipping 1391-1411nm)
  • Starting with channel 1271nm
  • LC/APC Monitor & Pass

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Product Resources