L-com

Passive DWDM, OSP Ring OADM, 1 Channel, 100 GHz spacing, Ch35, Monitor (1%), 900um 1m fiber, without connector

SKU PDWER-01135-19N4
QTY available 6
Quantity Price
1 - 9 $231.43
10 - 24 $226.80
25 - 99 $222.17
100 + Call Us
Price $231.43

All Prices are in US Dollars and do not include duties



L-com's PDWER-01135-19N4 is a DWDM passive filter with 1 channel - ITU channel 35 and 100GHz spacing. PDWER-01135-19N4 is a OSP Ring OADM.L-com's PDWER-01135-19N4 has a monitor (1%) port and 1.0m 900um buffer fiber leads. PDWER-01135-19N4 monitor port taps 1% of the total signal power. This value is sufficient for use with monitoring and measurement devices, such as power meters or network analyzers. L-com's PDWER-01135-19N4 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • DWDM
  • OSP Ring OADM
  • 100 GHz spacing
  • 1 Channel
  • Channel 35
  • Monitor 1%
  • 1.0m 900um buffer fiber leads

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.