To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

Passive DWDM, Field Unit (34mmx5.5mm barrel) OADM, 1 Channel 100 GHz, ITU Ch58, 1.0m 900um buffer fiber leads

SKU PDW5A-01158-19NN
QTY available 6
Quantity Price
1 - 24 $48.57
25 - 49 $46.63
50 - 99 $45.17
100 + Call Us
Price $48.57

All Prices are in US Dollars and do not include duties



L-com's PDW5A-01158-19NN is a DWDM passive filter with 1 channel - ITU channel 58 and 100GHz spacing. PDW5A-01158-19NN is a Field Unit 34mm x 5.5mm barrel OADM. L-com's PDW5A-01158-19NN has 1.0m 900um buffer fiber leads. L-com's PDW5A-01158-19NN is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • DWDM
  • Field Unit OADM
  • 100 GHz spacing
  • 1 Channel
  • ITU Channel 58
  • 1.0m 900um buffer fiber leads

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Documents and Resources