L-com

Passive DWDM, Field Unit (34mmx5.5mm barrel) OADM, 1 Channel 100 GHz, ITU Ch57, 1.0m 900um buffer fiber leads

SKU PDW5A-01157-19NN
QTY available 6
Quantity Price
1 - 24 $48.57
25 - 49 $46.63
50 - 99 $45.17
100 + Call Us
Price $48.57

All Prices are in US Dollars and do not include duties



L-com's PDW5A-01157-19NN is a DWDM passive filter with 1 channel - ITU channel 57 and 100GHz spacing. PDW5A-01157-19NN is a Field Unit 34mm x 5.5mm barrel OADM. L-com's PDW5A-01157-19NN has 1.0m 900um buffer fiber leads. L-com's PDW5A-01157-19NN is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • DWDM
  • Field Unit OADM
  • 100 GHz spacing
  • 1 Channel
  • ITU Channel 57
  • 1.0m 900um buffer fiber leads

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Product Resources