L-com

Passive DWDM, Field Unit (34mmx5.5mm barrel) OADM, 1 Channel 100 GHz, ITU Ch46, 1.0m 900um buffer fiber leads

SKU PDW5A-01146-19NN
QTY available 6
Quantity Price
1 - 24 $48.57
25 - 49 $46.63
50 - 99 $45.17
100 + Call Us
Price $48.57

All Prices are in US Dollars and do not include duties



L-com's PDW5A-01146-19NN is a DWDM passive filter with 1 channel - ITU channel 46 and 100GHz spacing. PDW5A-01146-19NN is a Field Unit 34mm x 5.5mm barrel OADM. L-com's PDW5A-01146-19NN has 1.0m 900um buffer fiber leads. L-com's PDW5A-01146-19NN is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • DWDM
  • Field Unit OADM
  • 100 GHz spacing
  • 1 Channel
  • ITU Channel 46
  • 1.0m 900um buffer fiber leads

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.