To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Passive DWDM, Barrel-style OADM, 1 Ch 100 GHz, ITU Ch 25, 1.0m 900um buffer fiber leads

SKU PDW5A-01125-19NN
QTY available Call us
Quantity Price
1 - 24 $58.99
25 - 49 $56.63
50 - 99 $54.86
100 + Call Us
Price $58.99

All Prices are in US Dollars and do not include duties



The L-com PDW5A-01125-19NN is a passive DWDM OADM for use in outside plant (OSP) applications. The PDW5A-01125-19NN features 1 channel (channel 25), with 100 GHz spacing. The L-com PDW5A-01125-19NN is a steel barrel-style filter with 36mm x 5.5mm round filter dimensions and 1.0m length fiber leads, with 900um buffered jackets. The PDW5A-01125-19NN design allows for -5 to 75C operating temperature and -40 to 85C storage temperature as well as operation in up to 95% relative humidity . The L-com PDW5A-01125-19NN is in stock and ready to ship. We require no MOQs (minimum order quantity).  We will process and ship your order the same day.

Features
  • Passsive DWDM OADM
  • 1 channel 100 GHz spacing
  • steel barrel-style filter
  • -5 to 75C operating temperature and -40 to 85C storage temperature
  • operation in up to 95% relative humidity

Application
  • Single Mode Fiber Networking
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Product Resources