To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

Passive CWDM, Rugged Cassette E (85x75x8.5mm) Mux, 4 Ch. 20nm 1270nm, 1.0m 900um buffer, Pass Port

SKU PCWEM-04327-19N3
QTY available 4
Quantity Price
1 - 9 $231.99
10 - 24 $227.35
25 - 99 $222.71
100 + Call Us
Price $231.99

All Prices are in US Dollars and do not include duties



The L-COM PCWEM-04327-19N3 is a CWDM Passive Filter with 4 CWDM Channels. The L-COM PCWEM-04327-19N3 is a 85x75x8.5mm field cassette filter with mux functionality.  The L-COM PCWEM-04327-19N3 is rated for industrial temperature function (-40c to +85c) for applications such as outside plant installation. The L-COM PCWEM-04327-19N3 has 4 channels: 1271, 1291, 1311, and 1331nm, starting with 1271nm and with 20nm spacing. The L-COM PCWEM-04327-19N3 has 1 meter 900um buffer fiber leads. The PCWEM-04327-19N3 is a single fiber filter for muxing channels into a COM signal. The L-COM PCWEM-04327-19N3 includes the optional Pass fiber for carrying the CWDM channels not present in this filter. L-COM produces the high quality passive filters that your business can rely on. With products continually in stock and same-day shipping, our expert technical support and knowledgeable sales team can get you to the right parts for the job.

Features
  • Passive
  • CWDM
  • 20nm spacing
  • Rugged Field Cassette (85x75x8.5mm)
  • Single Fiber Mux
  • 4 Channels
  • Starting with channel 1271nm
  • 1m 900um fiber leads
  • Pass fiber for unused CWDM channels
  • industrial temperature (-40c ~ 85c)

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Documents and Resources