All Prices are in US Dollars and do not include duties
SMA female coax connector LCCN45966 from L-com is in stock at our warehouse and ready to ship on the same business day as your order. Our non-magnetic RF connector has an interface type of RG174U and a 50 Ohms impedance. This female SMA coax connector operates at a maximum frequency of 6 GHz. The SMA female RF interconnect is made of non-magnetic materials that allow RF power to be carried in a magnetic field without creating distortion. L-com’s SMA female bulkhead connector uses crimp/solder attachment method for RG174U 0.236 inch D Hole.
This non-magnetic coax connector comes with a high signal-to-noise ratio and has a low level of magnetic susceptibility along with no field distortion. The SMA female coax connector from L-com has a Teflon dielectric type and a VSWR of 1.21:1. The target audience for the SMA coax connector is quantum computing, military and aerospace applications industries as well as medical applications including MRI and patient monitoring devices. Our SMA coax connector has a beryllium copper body with gold plating.
The LCCN45966 SMA connector from L-com uses beryllium copper contact. Our high-quality RF connector features a 3 μin minimum body plating specification. Our SMA male connector has a maximum operating voltage of 335 Vrms. This threaded RF connector can operate at temperatures ranging from -65 to 165 degrees C.
The LCCN45966 connector from L-com uses a dedicated manufacturing process, specific gold non-magnetic plating, and raw material selection to guarantee a low magnetic susceptibility level. Make your online purchase right now to take advantage of our same business day shipping. We have no MOQ (minimum order quantity) and the connector ships the very same day from our warehouse.