The PCS11L2-BLK-10F high-temperature power cord from L-com comes with a NEMA 5-15 male connector on one end and a left-angle C21 female connector on the other end. This black-colored power cable is available in a length of 10 feet and has a diameter of 0.413 inches. Our high-quality cable has a maximum current rating of 15 Amps and can handle up to 125 Volts.
L-com’s NEMA 5-15 male to C21 female power cord has a PVC jacket of 0.413 inch diameter. Our high-temperature power cable is built with 12 AWG conductors and is suitable for large devices that generate more heat. This cable's ability to handle high power loads, durable design, safety features, and global compatibility makes it essential for industries such as IT, telecommunications, healthcare, and industrial manufacturing.
Our NEMA 5-15 to C21 left-angle cable offers robust solutions for environments where standard cables can’t meet the power requirements. This PCS11L2-BLK-10F power cord can withstand temperatures ranging from 3 to 105 degrees C. Additional dimensions, specifications, and CAD drawings for this power cable are available on our downloadable PDF datasheet.
L-com has one of the largest in-stock selections of NEMA 5-15 to C21 left-angle power cords for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal high-temperature power cable for your requirements.
Features
- Nema 5-15 to C21 connectors
- C21 conenctors fit any C20 receptacle
- C21 are capable of higher temp ratings for larger equiptment that generate more heat
- Built with heavy 12 AWG wire
- Rated for up to 15A and 125V
- Left Angle for tight spaces and better air flow
Application
- Power
- PC/Server
- Powered Devices
- Switch/Router