L-com

N Male Right Angle Low PIM Connector Solder Attachment for SPO-250, SPF-250, SPP-250-LLPL

SKU TC-250-NM-RA-LP-LC
QTY available 28
Quantity Price
1 + $19.07
Price $19.07

All Prices are in US Dollars and do not include duties



L-com's N Male Right Angle Low PIM Connector Solder Attachment for SPO-250, SPF-250, SPP-250-LLPL uses a solder/solder attachment method. This Right Angle N connector is one of the many RF coaxial connectors available in L-com's product line and like all our products, ships the same day of purchase. Our N Male connector operates up to a maximum frequency of 6 GHz.

The specifications and a basic dimensional drawing for TC-250-NM-RA-LP-LC N Male can be found in this datasheet PDF. L-com's portfolio of RF and microwave connectors allows users to choose from a large number of options when building connectorized cable assemblies to fit their RF interconnect needs. RF cables can be created to fulfill many interconnect applications ranging from In the Box hookup, to connectivity with test equipment or as part of a system installation. In addition to our offering of RF connectors and coaxial cable, L-com also offers both standard and custom cable assemblies to fit your specific needs.


Features
  • Operating Frequency up to 6 GHz
  • VSWR Rating of 1.35:1
  • PIM levels better than -160 dBc
  • Brass Contact with 200 µin Silver Plating

Application
  • General Purpose Test
  • Wireless Communications
  • Custom Cable Assemblies
  • Low PIM Applications
  • Distributed Antenna Systems (DAS)

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Attachment Method
Solder/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
SPP-250-LLPL
Interface Type 2
SPF-250
Interface Type 3
SPO-250

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.