Low Loss N Male to N Male Cable Assembly using LMR-195-UF Coax, 5 FT With Times Microwave Components with HeatShrink

SKU LCCA9909-FT5
QTY available 4
Quantity Price
1 - 4 $39.51
5 - 9 $38.72
10 - 24 $37.93
25 + Call Us
Price $39.51

All Prices are in US Dollars and do not include duties



L-com's LCCA9909 is a low loss N Male to N Male Cable Using LMR-195-UF Coax with HeatShrink and ships same-day. L-com offers a wide range of off-the-shelf and custom cable assemblies available for same-day shipping. In addition, we have thousands of other products that can also be shipped on the same day. For these reasons and more, L-com is your top choice for wired and wireless connectivity products. Please contact a sales representative for quotes on testing or custom RF cables. *LMR™ is a trademark of Times Microwave Systems.

Features
  • Using Times Microwave Components
  • Shielding Effectivity > 90 dB
  • 74% Phase Velocity
  • Low Insertion Loss
  • Bend Radius of 2 Inches

Application
  • General Purpose
  • Laboratory Use
  • Antenna Installations
  • Land Mobile Radio & Other Communication Systems
  • Cellular & Wi-Fi Systems


Documents and Resources

Key Specifications

Key Specifications

Connector 1 Series
N
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Tri-Metal
RF Cable Part Number
LMR-195-UF-LC
RF Cable Type
LMR-195-UF
RF Cable Impedance
50 Ohm
Length, Max
60 inches