Low Loss N Male to N Male Cable Assembly using CA-400 Coax, 8 FT

SKU CC-4NMNM008
QTY available 6902
Quantity Price
1 - 24 $50.99
25 - 49 $48.44
50 - 99 $45.89
100 + Call Us
Price $50.99

All Prices are in US Dollars and do not include duties



Customers designed the L-com CC-4NMNM008 low loss N Male to N Male high running RF cable assembly with CA-400, which we now offer as a standard. This flexible 50 Ohm low loss cable is intended for use in laboratories, universities, communications, aerospace, and military defense sectors. Our male-to-male cable assembly includes 50 Ohm male-type connectors on both ends with crimp attachments and gold-plated brass contacts. Our RF cable is constructed with a solid copper clad aluminum center conductor and a PE dielectric, making it perfect for installers, manufacturers, and prototypes. This black RF cable assembly features a PE jacket with a diameter of 0.405 inches. The CC-4NMNM008 N Male to N Male low loss cable assembly has a maximum frequency of 5.8 GHz. Our in-series cable assembly's maximum VSWR is 1.5:1. The L-com RF cable assembly is 8 feet long, with a minimum bend radius of 1 inch for single bends and 4 inches for repeated bends. Our 8-foot CA-400 cable assembly has an 85% velocity of propagation and a minimum RF shielding of 90 dB. L-com has the largest in-stock selection of CA-400 RF cable assemblies for international and domestic orders with same-day shipment. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect low loss N Male to N Male cable assembly for your requirements.



Documents and Resources

Key Specifications

Key Specifications

Connector 1 Series
N
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
CA-400-FOOT
RF Cable Type
CA-400-FOOT
RF Cable Impedance
50 Ohm
Length, Max
96 inches