To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

MPO w/ pins to MPO w/ pins, 24 Fiber, Type A, 10GB 50/125 OM3 MMF, LSZH, 10 Meter

SKU MPMM24OM3AZ-10
QTY available 5
Quantity Price
1 - 9 $92.99
10 - 24 $89.27
25 - 99 $85.55
100 + Call Us
Price $92.99

All Prices are in US Dollars and do not include duties



The L-com MPMM24OM3AZ-10 is a MPO fiber patch cable. It features MPO Male to MPO Male connectors and utilizes Multimode 50/125 10GB OM3 fiber. The L-com MPMM24OM3AZ-10 is a 24 fiber MPO cable with Type A (Key up, Key Down) polarity and an Low Smoke Zero Halogen rated jacket. The L-com MPMM24OM3AZ-10 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Male (w/pins) to MPO Male (w/pins)
  • Multimode 50/125 10GB OM3 Fiber
  • 24 Fiber
  • Type A Polarity (Key Up, Key Down)
  • Low Smoke Zero Halogen Rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet