MPO w/ pins to MPO w/ pins, 12 Fiber, Type B, 40GB 50/125 OM4 MMF, OFNR Jacket, 5 Meter

SKU MPMM12OM4BR-5
QTY available 10
Quantity Price
1 - 9 $42.19
10 - 24 $40.50
25 - 99 $38.81
100 + Call Us
Price $42.19

All Prices are in US Dollars and do not include duties



The L-com MPMM12OM4BR-5 is a MPO fiber patch cable. It features MPO Male to MPO Male connectors and utilizes Multimode 50/125 40GB OM4 fiber. The L-com MPMM12OM4BR-5 is a 12 fiber MPO cable with Type B (Key up, Key Up) polarity and an OFNR Riser-rated jacket. The L-com MPMM12OM4BR-5 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Male (w/pins) to MPO Male (w/pins)
  • Multimode 50/125 40GB OM4 Fiber
  • 12 Fiber
  • Type B Polarity (Key Up, Key Up)
  • OFNR Riser-rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet