MPO w/ pins to MPO w/ pins, 12 Fiber, Type A, 50/125 OM2 MMF, OFNP Jacket, 5 Meter

SKU MPMM12OM2AP-5
QTY available 10
Quantity Price
1 - 9 $32.79
10 - 24 $31.48
25 - 99 $30.17
100 + Call Us
Price $32.79

All Prices are in US Dollars and do not include duties



The L-com MPMM12OM2AP-5 is a MPO fiber patch cable. It features MPO Male to MPO Male connectors and utilizes Multimode 50/125 OM2 fiber. The L-com MPMM12OM2AP-5 is a 12 fiber MPO cable with Type A (Key up, Key Down) polarity and an OFNP Plenum-rated jacket. The L-com MPMM12OM2AP-5 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Male (w/pins) to MPO Male (w/pins)
  • Multimode 50/125 OM2 Fiber
  • 12 Fiber
  • Type A Polarity (Key Up, Key Down)
  • OFNP Plenum-rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet