L-com

MPO w/ pins to MPO w/ pins, 12 Fiber, Type A, 40GB 50/125 OM4 MMF, OFNP Jacket, 5 Meter

SKU MPMM12OM4AP-5
QTY available Call us
Quantity Price
1 - 9 $46.99
10 - 24 $45.11
25 - 99 $43.23
100 + Call Us
Price $46.99

All Prices are in US Dollars and do not include duties



The L-com MPMM12OM4AP-5 is a MPO fiber patch cable. It features MPO Male to MPO Male connectors and utilizes Multimode 50/125 40GB OM4 fiber. The L-com MPMM12OM4AP-5 is a 12 fiber MPO cable with Type A (Key up, Key Down) polarity and an OFNP Plenum-rated jacket. The L-com MPMM12OM4AP-5 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Male (w/pins) to MPO Male (w/pins)
  • Multimode 50/125 40GB OM4 Fiber
  • 12 Fiber
  • Type A Polarity (Key Up, Key Down)
  • OFNP Plenum-rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.