MPO w/ pins to MPO no pins, 8 Fiber, Type B, 40GB 50/125 OM4 MMF, LSZH Jacket, 10 Meter

SKU MPMF8OM4BZ-10
QTY available 20
Quantity Price
1 - 9 $193.99
10 - 24 $186.23
25 - 99 $178.47
100 + Call Us
Price $193.99

All Prices are in US Dollars and do not include duties



The L-com MPMF8OM4BZ-10 is a MPO fiber patch cable. It features MPO Male to MPO Female connectors and utilizes Multimode 50/125 40GB OM4 fiber. The L-com MPMF8OM4BZ-10 is a 8 fiber MPO cable with Type B (Key up, Key Up) polarity and an and a Low Smoke Zero Halogen rated jacket. The L-com MPMF8OM4BZ-10 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Male (w/pins) to MPO Female (w/o pins)
  • Multimode 50/125 40GB OM4 Fiber
  • 8 Fiber
  • Type B Polarity (Key Up, Key Up)
  • LZSH rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet