To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

MPO w/ pins to MPO no pins, 8 Fiber, Type B, 100GB 50/125 OM5 MMF, LSZH Jacket, 5 Meter

SKU MPMF8OM5BZ-5
QTY available 10
Quantity Price
1 - 9 $49.59
10 - 24 $47.61
25 - 99 $45.62
100 + Call Us
Price $49.59

All Prices are in US Dollars and do not include duties



The L-com MPMF8OM5BR-5 is a MPO fiber patch cable. It features MPO Male to MPO Female connectors and utilizes Multimode 50/125 100GB OM5 fiber. The L-com MPMF8OM5BR-5 is a 8 fiber MPO cable with Type B (Key up, Key Up) polarity and an OFNR Riser-rated jacket. The L-com MPMF8OM5BR-5 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Male (w/pins) to MPO Female (w/o pins)
  • Multimode 50/125 100GB OM5 Fiber
  • 8 Fiber
  • Type B Polarity (Key Up, Key Up)
  • LSZH rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet