MPO w/ pins to MPO no pins, 24 Fiber, Type A, 100GB 50/125 OM5 MMF, OFNP, 10 Meter

SKU MPMF24OM5AP-10
QTY available 5
Quantity Price
1 - 4 $163.99
5 - 9 $157.43
10 - 24 $150.87
25 + Call Us
Price $163.99

All Prices are in US Dollars and do not include duties



The L-com MPMF24OM5AP-10 is a MPO fiber patch cable. It features MPO Male to MPO Female connectors and utilizes Multimode 50/125 100GB OM5 fiber. The L-com MPMF24OM5AP-10 is a 24 fiber MPO cable with Type A (Key up, Key Down) polarity and an OFNP Plenum-rated jacket. The L-com MPMF24OM5AP-10 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Male (w/pins) to MPO Female (w/o pins)
  • Multimode 50/125 100GB OM5 Fiber
  • 24 Fiber
  • Type A Polarity (Key up, Key Down)
  • OFNP Plenum-rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet