MPO w/ pins to MPO no pins, 12 Fiber, Type B, 40GB 50/125 OM4 MMF, LSZH Jacket, 5 Meter

SKU MPMF12OM4BZ-5
QTY available 10
Quantity Price
1 - 9 $40.59
10 - 24 $38.97
25 - 99 $37.34
100 + Call Us
Price $40.59

All Prices are in US Dollars and do not include duties



The L-com MPMF12OM4BZ-5 is a MPO fiber patch cable. It features MPO Male to MPO Female connectors and utilizes Multimode 50/125 40GB OM4 fiber. The L-com MPMF12OM4BZ-5 is a 12 fiber MPO cable with Type B (Key up, Key Up) polarity and a Low Smoke Zero Halogen rated jacket. The L-com MPMF12OM4BZ-5 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Male (w/pins) to MPO Female (w/o pins)
  • Multimode 50/125 40GB OM4 Fiber
  • 12 Fiber
  • Type B Polarity (Key Up, Key Up)
  • LSZH rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet