MPO w/ pins to MPO no pins, 12 Fiber, Type A, 62.5/125 OM1 MMF, OFNR Jacket, 10 Meter

SKU MPMF12OM1AR-10
QTY available 16
Quantity Price
1 - 9 $39.59
10 - 24 $38.01
25 - 99 $36.42
100 + Call Us
Price $39.59

All Prices are in US Dollars and do not include duties



The L-com MPMF12OM1AR-10 is a MPO fiber patch cable. It features MPO Female to MPO Male connectors and utilizes Multimode 62.5/125 OM1 fiber. The L-com MPMF12OM1AR-10 is a 12 fiber MPO cable with Type A (Key up, Key Down) polarity and an OFNR Riser-rated jacket. The L-com MPMF12OM1AR-10 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Male (w/pins) to MPO Female (w/o pins)
  • Multimode 62.5/125 OM1 Fiber
  • 12 Fiber
  • Type A Polarity (Key Up, Key Down)
  • OFNR Riser-rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet