MPO w/o pins to LC fan-out, 2.0mm diameter, 24 fiber, OS2 9/125um Single Mode, OFNP Jacket, Aqua, 3 meter

SKU MPF24OS2-20LCR-3
QTY available Call us
Quantity Price
1 - 9 $86.99
10 - 24 $83.51
25 - 99 $80.03
100 + Call Us
Price $86.99

All Prices are in US Dollars and do not include duties



The L-com MPF24OS2-20LCR are multi-fiber ribbon cables rated for Single mode OS2 9/125 applications. They offer up to 24 times the density when compared to the same size SC connector and utilize a push-pull design for easy mating and removal. The L-com MPF24OS2-20LCR MPO w/o pins to LC Fan-out cable assemblies are factory terminated and tested and provide significant installation time savings. The L-com MPF24OS2-20LCR MPO to LC fan-out is ideal for making connections within rack or wall mounted fiber enclosures. L-com's MPO products are fully compatible with US Conec MTP products.

Features
  • 24 Fiber MPO w/o pins (female) to LC Fan-out for server-to-switch and other link aggregation
  • 2mm Diameter OFNP (Plenum Rated) Jacket complies with strict building codes
  • Single mode OS2 9/125 cabling for aggregation of links
  • Fully compatible with US Conec MTP products

Application
  • Ethernet
  • LAN
  • Server Farms
  • Voice/Video/Data