MPO w/o pins to LC fan-out, 0.9mm diameter, 12 fiber, OM4 50/125um Multimode, OFNP Jacket, Aqua, 3 meter

SKU MPF12OM4-09LCR-3
QTY available Call us
Quantity Price
1 - 24 $45.79
25 - 49 $43.50
50 - 99 $41.21
100 + Call Us
Price $45.79

All Prices are in US Dollars and do not include duties



The L-com MPF12OM4-09LCR are multi-fiber ribbon cables rated for OM4 40GB Multimode applications. They offer up to 12 times the density when compared to the same size SC connector and utilize a push-pull design for easy mating and removal. The L-com MPF12OM4-09LCR MPO w/o pins to LC Fan-out cable assemblies are factory terminated and tested and provide significant installation time savings. The L-com MPF12OM4-09LCR MPO w/o pins to LC fan-out is ideal for making connections within rack or wall mounted fiber enclosures. L-com's MPO products are fully compatible with US Conec MTP products.

Features
  • 12 Fiber MPO w/o pins (female) to LC Fan-out for server-to-switch and other link aggregation
  • .9mm Diameter OFNP (Plenum Rated) Jacket complies with strict building codes
  • OM4 40GB 50/125 Multimode cabling for aggregation of links
  • Fully compatible with US Conec MTP products

Application
  • Ethernet
  • LAN
  • Server Farms
  • Voice/Video/Data